
Applique IP44 LED Prismaline sans interrupteur avec LED 700lm
SARLAM
Applique IP44 LED Prismaline sans interrupteur avec LED 700lm
REF. SL189800
EAN.
3292290504284
Prismaline, applique LED permettant un éclairage design dans les salles de bain et les cuisines de logements collectifs, d'hôtels ou encore d'ERP
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | Yes |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Type of grid | None |
Voltage type | AC |
Nominal voltage | 207-253 V |
Nominal current | 36-43 mA |
Type of control gear | LED operating device voltage-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off (trailing edge) | No |
Dimming phase cut-on (leading edge) | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light distribution | Symmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Indirect |
Degree of protection (IP) | IP44 |
degree of impact strength (IK) | IK07 |
Protection class according to IEC 61140 | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | Yes |
---|---|
Rated ambient temperature according to IEC 62722-2-1 | -10-40 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
With air slots | No |
Suitable for lamp power | 9-9 W |
Max. system power | 9 W |
Luminaire efficacy | 77 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 700 lm |
Colour of light | White |
Colour temperature | 3700-4300 K |
Colour rendering index CRI | 80-89 |
Width | 54.05 mm |
Height/depth | 56.15 mm |
Length | 358.71 mm |
Built-in width | 202 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Frequency | 47-53 Hz |
Standby consumption | 0 mA |
Estimated bulb life | 40000 h |
Mandatory neutral | Yes |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 0.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
With socket outlet | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Supplied remote control | No |
Tube diameter for wall mounted product | 0-15 mm |
Maximum Input cable diameter | 15 mm |
Vertical fixing center distance | 0-202 mm |
Horizontal fixing center distance | 0-202 mm |
Cable support | Cable gland |
Auto switch | No |
Control mode | Not applicable |
Addressable | No |
Connected object | No |
1 document
Tehnični list
2 documents
datoteka z razpršitvijo svetlobe (IES)
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
1 document
Ooljevarstveni profil
SELECT AN ACTION