Categories
FILTERS
Clear all
Τεχνικά χαρακτηριστικά
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Nominal current
-
With light source
-
Connection system
-
Mounting method
-
With movement sensor
-
Mounting method
-
Suitable for degree of protection (IP)
-
Colour temperature
-
Colour temperature
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
-
Wiring system
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Built-in height/depth
-
Built-in height/depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Antimicrobial treatment
-
With socket outlet