Categories
FILTERS
Clear all
Τεχνικά χαρακτηριστικά
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Nominal current
-
Type of connector
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Operating voltage
-
Utilization
-
Category
-
Outlet direction
-
Max. output current
-
Model
-
Model
-
Surface mounting
-
Tap loss at 860 MHz
-
Model
-
Tap loss at 860 MHz
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of outlets
-
Number of outlets
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Antimicrobial treatment