
Lexic
LEGRAND
REF. 001357
EAN.
3245060013578
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Surface mounted |
---|---|
number of rows | 1 |
Width in number of modular spacings | 4 |
Type of covering | Cover |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 64 mm |
Built-in height | 136 mm |
Built-in width | 83 mm |
Inner depth | 48 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | No |
---|---|
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP30 |
Height | 140 mm |
Width | 87 mm |
Depth | 68 mm |
Enclosure capacity (Nb of modules) | 4 |
degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
1 document
Stran v katalogu
SELECT AN ACTION