
LEGRAND
REF. 001452
EAN.
3245060014520
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Flush-mounted |
---|---|
number of rows | 2 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Steel |
Built-in depth | 87 mm |
Built-in height | 426 mm |
Built-in width | 326 mm |
Inner depth | 47.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 430 mm |
Width | 330 mm |
Depth | 90 mm |
Enclosure capacity (Nb of modules) | 24 |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
3 documents
Navodila za uporabo
Tehnični list
Tehnični list
1 document
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION