
Legrand
REF. 002890
EAN.
3414972579599
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Depth | 64.2 mm |
Bus system LON | No |
Bus system Powernet | Yes |
Other bus systems | None |
Radio frequency bidirectional | No |
Mounting method | DRA (DIN-rail adapter) |
Bus system radio frequency | No |
With bus connection | Yes |
Bus module detachable | Yes |
Correcting variable consistent | Yes |
Correcting variable switching | Yes |
Valve protection function | Yes |
---|---|
Manual switch | Yes |
Number of digital inputs | 0 |
Max. switching current (resistive load) | 16 A |
Width in number of modular spacings | 72 |
Max. output current | 10 A |
Height | 90 mm |
Degree of protection (IP) | IP20 |
Width | 72 mm |
Number of outputs | 5 |
Switching voltage | 0-240 V |
Connected object | No |
8 documents
Tehnični list
Navodila za uporabo
Tehnični list
Tehnični list
Tehnični list
Tehnični list
Tehnični list
Tehnični list
7 documents
Specifična vdelana programska oprema
Specifična vdelana programska oprema
Strojna programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
Specifična vdelana programska oprema
SELECT AN ACTION