
Legrand
REF. 002901
EAN.
3414972579650
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Supply voltage DC | 21-30 V |
---|---|
Voltage type (supply voltage) | DC |
Power consumption | 3 W |
Number of HW-interfaces industrial Ethernet | 0 |
Number of interfaces PROFINET | 0 |
Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 |
Number of HW-interfaces parallel | 0 |
Number of HW-interfaces wireless | 0 |
Number of HW-interfaces other | 1 |
With SW interfaces | No |
Supporting protocol for EtherCAT | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for ASI | No |
Supporting protocol for KNX | Yes |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for LON | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for SERCOS | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for EtherNet/IP | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Supporting protocol for other bus systems | No |
Radio standard Bluetooth | No |
Radio standard WLAN 802.11 | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Mobile communications standard 3G (UMTS) | No |
IO link master | No |
Type of display | TFT |
---|---|
Colour display | Yes |
Number of colours of the display | 16700000 |
Number of grey-scales/blue-scales of display | 256 |
Screen diagonal | 4.95 inch |
Number of pixels, horizontal | 480 |
Number of pixels, vertical | 854 |
With numeric keyboard | No |
With alpha numeric keyboard | No |
Number of function buttons, programmable | 0 |
Number of buttons with LED | 0 |
Number of system buttons | 0 |
Touch technology | Capacitive multitouch |
With message indication | No |
With message system (incl. buffer and confirmation) | No |
Process value representation (output) possible | No |
Process default value (input) possible | No |
With recipes | No |
Number of password levels | 4 |
With printer output | No |
Number of online languages | 12 |
Degree of protection (IP), front side | IP20 |
Degree of protection (NEMA), front side | 1 |
Certified for UL hazardous location class I | No |
Certified for UL hazardous location class II | No |
Certified for UL hazardous location class III | No |
Certified for UL hazardous location division 1 | No |
Certified for UL hazardous location division 2 | No |
Certified for UL hazardous location group A (acetylene) | No |
Certified for UL hazardous location group B (hydrogen) | No |
Certified for UL hazardous location group C (ethylene) | No |
Certified for UL hazardous location group D (propane) | No |
Certified for UL hazardous location group E (metal dusts) | No |
Certified for UL hazardous location group F (carbonaceous dusts) | No |
Certified for UL hazardous location group G (non-conductive dusts) | No |
Operating temperature | -5-45 °C |
Suitable for rail mounting | No |
Wall mounting/direct mounting | Yes |
Suitable for safety functions | No |
Width of the front | 86 mm |
Height of the front | 148.8 mm |
Built-in depth | 21 mm |
2 documents
Tehnični list
Navodila za uporabo
1 document
Strojna programska oprema
SELECT AN ACTION