
Legrand
REF. 002917
EAN.
3414972816175
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Standby consumption | 19.5 |
---|---|
Bus system KNX | Yes |
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequency bidirectional | No |
Model | Interface KNX Powernet |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 36 |
Demounting protection | Yes |
With LED indication | Yes |
Updateable | Yes |
Operating voltage | 21-30 V |
Voltage type | DC |
Protocol | TCP/IP |
Provider dependent | Yes |
Visualization | Yes |
Web-Server | No |
Radio interface | No |
---|---|
IR interface | No |
Degree of protection (IP) | IP20 |
Width | 36 mm |
Height | 64.1 mm |
Depth | 90 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-55 °C |
Supply current | 0.0155-0.0195 A |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Other |
Label space/information surface | No |
Fitted with USB plug | No |
Contains Batteries and/or Accumulator | No |
Addressable | Yes |
Connected object | No |
2 documents
Tehnični list
Navodila za uporabo
2 documents
Programska oprema
Strojna programska oprema
SELECT AN ACTION