
LEGRAND
REF. 003710
EAN.
3414970955814
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | DIN rail |
---|---|
Number of channels | 1 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in hours | 26280 |
Autonomy in years | 3 |
Accuracy per day | 1 s |
Text guidance in display | Yes |
60 min program | No |
24 h program | Yes |
Weekly program | Yes |
Annual program | No |
Holiday program | No |
Impulse program | No |
Cycle program | No |
Astro program | No |
Random program | No |
Hour meter | No |
Mains synchronous | No |
Quartz controlled | Yes |
Radio-controlled | No |
Contact type | Normally open contact (NO) |
Shortest switching time channel 1 | 1 min |
---|---|
Number of memory locations | 28 |
Automatic switching summer/winter time | Yes |
Suitable for manual operation | Yes |
External push button input | No |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 1 |
Width | 17.8 mm |
Height | 83 mm |
Depth | 54.1 mm |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3.3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
1 document
Navodila za uporabo
2 documents
Stran v katalogu
Tehnična stran v katalogu
1 document
3D Autocad
1 document
Pogodba
VDE-40044959
(0.37 Mo)
SELECT AN ACTION