
LEGRAND
REF. 027003
EAN.
3245060270032
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Rated permanent current Iu | 30 A |
---|---|
Rated voltage | 110-550 V |
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 10 kA |
Overload release current setting | 30-30 A |
Adjustment range short-term delayed short-circuit release | 400-400 A |
Adjustment range undelayed short-circuit release | 400-400 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | Yes |
DIN rail (top hat rail) mounting optional | Yes |
Number of auxiliary contacts as normally closed contact | 1 |
---|---|
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
2 documents
Tehnični list
Navodila za uporabo
3 documents
Stran v katalogu
Tehnična stran v katalogu
Tehnična stran v katalogu
1 document
3D Autocad
3 documents
Pogodba
OC / CB-SE 57100
(0.2 Mo)
Ooljevarstveni profil
Pogodba
OC / CB-SE-101774A1
(0.42 Mo)
SELECT AN ACTION