
LCS³
Legrand
REF. 033612
EAN.
3414972819084
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Max. data transmission rate | 422.166 Mbit/s |
---|---|
Frequency band | 2.4 GHz and 5 GHz |
Managed | Yes |
Radio protocol | Other |
Encoding | WPA2 |
Ethernet | Yes |
Number of ports 10/100 Mbps LAN | 1 |
Number of ports 10/100/1000 Mbps LAN | 1 |
Number of ports 1000 Mbps Mini GBIC | 0 |
Number of ports 10 Gbps Mini GBIC | 0 |
Number of ports 100 Mbps POF | 0 |
Number of ports 1000 Mbps POF | 0 |
Firewall | No |
VPN-security | No |
Connection for external antenna | No |
Bridge function | Yes |
Number of AP's supported | 0 |
Repeater function | No |
Power over Ethernet | Yes |
Colour | Other |
---|---|
Width | 130 mm |
Height | 175 mm |
Depth | 81 mm |
Degree of protection (IP) | IP55 |
Suitable for 19 inch mounting | No |
Suitable for ceiling mounting | No |
Built-in | No |
Suitable for DIN rail (top hat rail) mounting | No |
Pole fastening | No |
Flush-mounted installation | No |
Suitable for wall mounting | Yes |
Socket outlet adaptor | No |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
RAL-number | 7035 |
1 document
Navodila za uporabo
1 document
Pogodba
Decl. UE RED-O 476 A
(0.26 Mo)
1 document
Strojna programska oprema
SELECT AN ACTION