
LEGRAND
REF. 040590
EAN.
3245060405908
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Housing colour | Grey |
---|---|
Housing material | Plastic |
Loudness | 90 dB |
Frequency sound signal | 440-554 Hz |
Nominal voltage | 10-58 V |
Type of current | DC |
Degree of protection (IP) | IP65 |
Electricity consumption | 0.0085 A |
Radio-controlled | No |
Width | 122 mm |
Height | 75 mm |
Depth | 122 mm |
Built-in depth | 0 mm |
---|---|
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-+55 °C |
Storage temperature | 0-+55 °C |
Halogen free | Yes |
Connection type | Push-in clamp |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted |
Horizontal fixing center distance | 60-60 mm |
Contains Batteries and/or Accumulator | No |
1 document
Navodila za uporabo
1 document
Stran v katalogu
1 document
Ooljevarstveni profil
SELECT AN ACTION