
LEGRAND
REF. 060419
EAN.
3245060604196
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | Incandescent lamp |
With light source | No |
Suitable for number of light sources | 1 |
Lamp holder | E27 |
Housing material | Plastic |
Housing colour | Grey |
Material cover | Glass structured |
Type of grid | None |
Voltage type | AC |
Nominal voltage | 110-230 V |
Nominal current | 260-545 mA |
Type of control gear | Not required |
With control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off (trailing edge) | No |
Dimming phase cut-on (leading edge) | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
---|---|
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light distribution | Asymmetric |
Beam angle | Extreme wide beam <gt/>80° |
Light outlet | Direct |
Degree of protection (IP) | IP44 |
degree of impact strength (IK) | IK06 |
Protection class according to IEC 61140 | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Rated ambient temperature according to IEC 62722-2-1 | -10-40 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Suitable for lamp power | 60-60 W |
Max. system power | 60 W |
Rated luminous flux according to IEC 62722-2-1 | 985 lm |
Colour of light | White |
Colour temperature | 2700-2700 K |
Colour rendering index CRI | 90-100 |
Width | 147 mm |
Height/depth | 111 mm |
Length | 192 mm |
Built-in length | 192 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
1 document
Navodila za uporabo
2 documents
Stran v katalogu
Tehnična stran v katalogu
1 document
Ooljevarstveni profil
SELECT AN ACTION