
Plexo
LEGRAND
REF. 069708L
EAN.
3414972567688
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Surface mounted |
---|---|
Model | Charging socket outlet |
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | IP55 |
Width | 82 mm |
Height | 85 mm |
Depth | 64 mm |
Nominal voltage | 250 V |
Max. nominal current | 16 A |
---|---|
Type of current | AC single phase |
LED integrated | No |
Contact material | Other |
Surface treatment contacts | Silver-plated |
degree of impact strength (IK) | IK08 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Colour | Anthracite |
Terminals capacity | 1.5-2.5 mm² |
3 documents
Tehnični list
Navodila za uporabo
Tehnični list
2 documents
Tehnična stran v katalogu
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION