
Mosaic™
LEGRAND
REF. 076503
EAN.
3245060765033
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | Yes |
Floor box/subfloor mounted | Yes |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Inclined |
With dust cover | No |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 40.7 mm |
Number of modules (module system) | 2 |
Built-in depth | 25.1 mm |
degree of impact strength (IK) | IK03 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
4 documents
Tehnični list
Navodila za uporabo
Navodila za uporabo
Tehnični list
2 documents
Stran v katalogu
Stran v katalogu
11 documents
Ooljevarstveni profil
Pogodba
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Pogodba
AoC-SA51_SB51_ac109587
(0.06 Mo)
Pogodba
AoC-CL2_Cat6UTP3275432861ac1181025
(0.07 Mo)
Pogodba
AoC-CL4_Cat6_UTP_32866_ac1181047
(0.08 Mo)
Pogodba
AoC-CL4_Cat6_UTP_32754_ac1181046 (
(0.08 Mo)
Pogodba
AoC-PL2_Cat6_UTP_32754_ac1181024
(0.07 Mo)
Pogodba
AoC-PL2_C6_UTP_32886_ac1191056
(0.06 Mo)
Pogodba
AoC-PL3_Cat6_UTP_32754_ac1181026
(0.07 Mo)
Ooljevarstveni profil
Pogodba
AoC-CL2_C6_UTP_32886_ac1191057
(0.06 Mo)
SELECT AN ACTION