
LEGRAND
REF. 077856
EAN.
3414970321275
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Charging socket outlet |
---|---|
Standard | Other |
Connection system | Screw connection |
With interlocking actuator | No |
With access interlocking | No |
Degree of protection (IP) | Other |
Width | 110 mm |
Height | 110 mm |
Depth | 47 mm |
Nominal voltage | 230 V |
Max. nominal current | 16 A |
---|---|
Type of current | AC single phase |
Number of communication contacts | 3 |
Length of the fixed connection cable | 50 m |
LED integrated | No |
Cross section of the power contacts | 2.5-2.5 mm² |
degree of impact strength (IK) | IK10 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 2.5-2.5 mm² |
3 documents
Tehnični list
Tehnični list
Navodila za uporabo
2 documents
Tehnična stran v katalogu
Stran v katalogu
1 document
Pogodba
OC / CB-FR_720173
(0.39 Mo)
SELECT AN ACTION