
Practibox S
LEGRAND
REF. 137068
EAN.
3414971219496
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Flush-mounted |
---|---|
number of rows | 3 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 72 mm |
Built-in height | 611 mm |
Built-in width | 432 mm |
Inner depth | 72 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 615 mm |
Width | 436 mm |
Depth | 103 mm |
Enclosure capacity (Nb of modules) | 54 |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
3 documents
Tehnični list
Navodila za uporabo
Tehnični list
2 documents
Tehnična stran v katalogu
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
3 documents
Ooljevarstveni profil
Pogodba
OC / CB-FR_703887/A1
(1.45 Mo)
Pogodba
LOVAG-IT 22.008
(1.04 Mo)
SELECT AN ACTION