
Mallia Senses
LEGRAND
REF. 281018MW
EAN.
3414972079228
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Flush-mounted |
---|---|
Mounting method | Other |
With nail | No |
Depth | 4.7 mm |
Height | 85.6 mm |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 1 |
With built-in installation box | No |
With screws | No |
Width | 171.6 mm |
Flush-mounted installation | Yes |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Mounting direction | Horizontal |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Mounting method of the module inserts | Front side |
Suitable for mounting in round junction box 60 mm | No |
Horizontal fixing center distance | 146.3-146.3 mm |
1 document
Tehnični list
1 document
Stran v katalogu
SELECT AN ACTION