
Mallia Senses
LEGRAND
REF. 281047DB
EAN.
3414972079648
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Assembly arrangement | Basic element with complete housing |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Type of fastening | Mounting with screw |
Connection type | Screwed terminal |
Colour | Bronze |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
Nominal voltage | 250 V |
Device width | 86 mm |
Device height | 86 mm |
---|---|
Device depth | 34.6 mm |
Built-in depth | 24.9 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Number of terminals | 4 |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Contains Batteries and/or Accumulator | No |
1 document
Tehnični list
1 document
Stran v katalogu
4 documents
Pogodba
OC / CB-CN52793-M2
(0.66 Mo)
Pogodba
OC / CB-CN52793-M1
(0.64 Mo)
Pogodba
OC / CB-CN52793
(0.33 Mo)
Pogodba
SNI-PCS 00081.02
(4.15 Mo)
SELECT AN ACTION