
Mallia Senses
LEGRAND
REF. 281075DS
EAN.
3414972082464
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Type of switch | Off switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with screw |
With lighting | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Silver |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 250 V |
Nominal current socket outlet | 13 A |
Rated current | 45 A |
Overvoltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Number of active contacts (flat) | 2 |
Min. depth of built-in installation box | 35 mm |
---|---|
Device width | 146 mm |
Device height | 86 mm |
Device depth | 34.6 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 20.3 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-10 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-10 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
1 document
Tehnični list
1 document
Stran v katalogu
4 documents
Pogodba
G-MARK-0032-1873-V-1
(11.21 Mo)
Pogodba
OC / CB-FR_719319
(0.72 Mo)
Pogodba
OC / CB-FR_719316
(0.77 Mo)
Pogodba
AoC-2401B1479SHA-V1
(0.77 Mo)
SELECT AN ACTION