Skip to main content
Logo print

Mallia Senses LEGRAND

REF. 281082BB EAN. 3414972059626
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Τεχνικά χαρακτηριστικά

Assembly arrangement Basic element with full cover plate
Method of operation Turn button
Wiring system Other
Mounting method Flush-mounted
Material Metal
Material quality Aluminium
Halogen free Yes
Surface protection Metallic
Surface finishing Matt
Colour Black
Transparent No
Suitable for degree of protection (IP) IP20
Rated current 0.42 A
Nominal voltage 240 V
Type of fastening Mounting with screw
Min. depth of built-in installation box 40 mm
Width 86 mm
Height 54 mm
Depth 86 mm
Built-in depth 33.2 mm
degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Connection type Screwed terminal
Number of terminals 2
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
With socket outlet No
Label space/information surface No

2 documents
Tehnični list
F03247EN-00.pdf pdf (0.43 Mo)
Navodila za uporabo
LE12428AA.pdf pdf (0.56 Mo)
1 document
Stran v katalogu
ex223001_0694.pdf pdf (0.08 Mo)
1 document
Pogodba
OC / CB-FR_712212 (0.47 Mo)