Skip to main content
Logo print

Galion LEGRAND

REF. 282450-C2 EAN. 3414971701458
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Τεχνικά χαρακτηριστικά

Connection type Screw connection
Mounting method Other
Type of current AC
Rated current 13 A
Rated voltage 250 V
Dimensions glass fuse 5x25 mm
Width 86 mm
Height 88 mm
Depth 31.1 mm
Built-in depth 21.6 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Colour Other
Halogen free Yes
Antimicrobial treatment No
Number of terminals 5
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

1 document
Tehnični list
1 document
Stran v katalogu
ex223001_0681.pdf pdf (0.09 Mo)