
EMDX³ with Netatmo
LEGRAND
REF. 412172
EAN.
3414972405874
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequency bidirectional | Yes |
Model | Energy meter |
Connection type | Direct , Cable |
Reactive power | No |
Approved according to PTB | No |
S0 impulse interface | None |
Tariff switch | No |
Accuracy class | 1 |
Width | 17.5 mm |
Height | 86 mm |
Depth | 68 mm |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP41 |
Operating / setting temperature | 0-55 °C |
---|---|
Storage temperature | -40-70 °C |
Voltage type | AC |
Nominal voltage | 100-250 V |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-3 mm² |
Label space/information surface | Yes |
Fitted with USB plug | No |
Mounting method | DIN rail |
Addressable | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Application store for download | Google Play Store |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Application name | Home + Control |
4 documents
Tehnični list
Navodila za uporabo
Tehnični list
Navodila za uporabo
1 document
Pogodba
Decl. UE RED-RED_794
(0.41 Mo)
SELECT AN ACTION