
LCS³
LEGRAND
REF. 413113
EAN.
3414972358231
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Ethernet | Yes |
---|---|
Number of ports 10/100 Mbps RJ45 | 0 |
Number of ports 10/100/1000 Mbps RJ45 | 5 |
Number of ports 1000 Mbps RJ45 | 0 |
Number of ports 10 Gbps RJ45 | 0 |
Number of ports 10 Gbps Mini GBIC | 0 |
Number of ports 100/1000 Mbps Mini GBIC | 0 |
Number of ports 1000 Mbps Mini GBIC | 0 |
Number of ports 40 Gbps Mini GBIC | 0 |
Number of ports 100 Gbps Mini GBIC | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 |
Number of ports 1000 Mbps GBIC | 0 |
Number of ports 10/100 Mbps M12 | 0 |
Number of ports 100 Mbps SC | 0 |
Number of ports 1000 Mbps SC (SX) | 0 |
Number of ports 1000 Mbps SC (LX) | 0 |
Number of ports 100 Mbps ST | 0 |
Number of ports 100 Mbps POF | 0 |
Number of ports 1000 Mbps POF | 0 |
Number of other ports | 1 |
Power over Ethernet (PoE) | 802.3 at (PoE+) |
Number of ports PoE | 4 |
---|---|
Max. PoE power | 65 W |
Mounting method | Desk type |
Number of module slots | 0 |
Layer 2 | Yes |
Layer 3 | No |
Degree of protection (IP) | IP20 |
Height | 28 mm |
Width | 100 mm |
Depth | 100 mm |
Compatible with Grade2TV according to XP-C 90-483 | Yes |
Compatible with Grade3TV according to XP-C 90-483 | Yes |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -40-70 °C |
Voltage type | AC/DC |
Nominal voltage | 100-230 V |
Supply current | 0.5-0.5 A |
Frequency | 50-60 Hz |
Colour | Black |
3 documents
Navodila za uporabo
Tehnični list
Tehnični list
2 documents
Stran v katalogu
Stran v katalogu
SELECT AN ACTION