
Arteor™
LEGRAND
REF. 572204
EAN.
3245065722048
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Nominal voltage | 230 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP41 |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Untreated |
Housing colour | White |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | Yes |
Width | 45 mm |
Height | 45 mm |
---|---|
Depth | 41 mm |
Built-in depth | 32 mm |
degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-55 °C |
RAL-number | 9003 |
Halogen free | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 1.5-1.5 mm² |
1 document
Stran v katalogu
SELECT AN ACTION