
Arteor™
LEGRAND
REF. 572206
EAN.
3245065722062
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 73 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP40 |
Type of current | AC |
Electricity consumption | 15.8-15.8 A |
Built-in battery | No |
Mounting method | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Width in number of modular spacings | 2 |
Wireless | No |
Width | 45 mm |
Height | 45 mm |
Depth | 43.5 mm |
degree of impact strength (IK) | IK04 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Connected object | No |
1 document
Stran v katalogu
SELECT AN ACTION