
My Home Up
LEGRAND
REF. 573902
EAN.
3245065739022
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequency bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 4 |
Number of buttons | 4 |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
---|---|
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 27 mm |
degree of impact strength (IK) | Other |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 9 mA |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Control & command systems |
3 documents
Tehnični list
Tehnični list
Tehnični priročnik
1 document
Stran v katalogu
SELECT AN ACTION