
Plexo³
LEGRAND
REF. 601833
EAN.
3245066018331
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Surface mounted |
---|---|
number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 157 mm |
Built-in height | 618 mm |
Built-in width | 336 mm |
Inner depth | 78 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 622 mm |
Width | 340 mm |
Depth | 161 mm |
Enclosure capacity (Nb of modules) | 36 |
degree of impact strength (IK) | IK09 |
Operating / setting temperature | -15-55 °C |
Storage temperature | -15-55 °C |
Halogen free | No |
Fitted with rainproof plate protection | No |
6 documents
Tehnični list
Tehnični priročnik
Dokumentacija za delavnice
Tehnični list
Dokumentacija za delavnice
Tehnični priročnik
2 documents
Tehnična stran v katalogu
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
3 documents
Pogodba
LOVAG-IT 17 .013-R02
(1.1 Mo)
Pogodba
OC / CB-654748
(0.36 Mo)
Ooljevarstveni profil
SELECT AN ACTION