
Belanko S
LEGRAND
REF. 617678
EAN.
3414971971073
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | British Standard |
---|---|
Concurrently switching neutral conductor | Yes |
Protective contact | Flat |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 2 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 4 |
Number of socket outlets switchable | 1 |
Number of phases | 1 |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Overvoltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
With on/off switch | Yes |
Nominal current | 13 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
degree of impact strength (IK) | IK04 |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 33.6 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
Built-in depth | 20.7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Cable support | Not applicable |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
1 document
Tehnični list
1 document
Stran v katalogu
6 documents
Pogodba
OC / CB-FR_706749
(0.31 Mo)
Pogodba
OC / CB-FR_706749M1
(0.56 Mo)
Pogodba
G-MARK-0032-1873-V-1
(11.21 Mo)
Pogodba
OC / CB-FR_719319
(0.72 Mo)
Pogodba
OC / CB-FR_719316
(0.77 Mo)
Pogodba
AoC-2401B1479SHA-V1
(0.77 Mo)
SELECT AN ACTION