
LEGRAND
REF. 653004
EAN.
3414971194625
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Pillar shape | Square |
---|---|
Model | Double-sided |
Pre-wired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 680-680 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
Through-going profile | Yes |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Aluminium |
Material quality cover | Other |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | Other |
Number of partitions | 0 |
Usable cross section | 2880 mm² |
2 documents
Tehnični list
Navodila za uporabo
2 documents
Stran v katalogu
Tehnična stran v katalogu
15 documents
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
3D Autocad
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
1 document
Ooljevarstveni profil
SELECT AN ACTION