
Valena Life
Legrand
REF. 752132
EAN.
3414970463623
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Assembly arrangement | Other |
---|---|
Method of operation | Turn button |
Wiring system | Circuit 0 - 1 - 2 - 3 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 20 A |
---|---|
Nominal voltage | 250 V |
Type of fastening | Mounting with claw and screw |
Width | 74.7 mm |
Height | 74.7 mm |
Depth | 39 mm |
Built-in depth | 27 mm |
degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Connection type | Screwed terminal |
Terminals capacity | 4-4 mm² |
1 document
Navodila za uporabo
1 document
3D Autocad
SELECT AN ACTION