
Niloé™
LEGRAND
REF. 764687
EAN.
3414970684615
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Type of power supply | 230 V AC |
---|---|
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 7-30 °C |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Differential value | 1-1 K |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 1 |
With display | No |
Operation | Turn |
---|---|
With tap water circuit | No |
Contact type | Normally open contact (NO) |
Max. contact voltage | 250 V |
Max. contact load | 8 A |
Degree of protection (IP) | IP30 |
Explosion-proof | No |
Colour | Beige |
RAL-number | 1040 |
Height | 75.8 mm |
Width | 75.8 mm |
Depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
3 documents
Tehnični list
Navodila za uporabo
Tehnični list
1 document
Stran v katalogu
SELECT AN ACTION