
Synergy™
LEGRAND
REF. 833229
EAN.
3414970666369
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Type of switch | Off switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Mounting with screw |
With lighting | Yes |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Surface protection | Metallic |
Surface finishing | Glossy |
Colour | Stainless steel |
Transparent | No |
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 250 V |
Nominal current socket outlet | 13 A |
---|---|
Rated current | 13 A |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 21 mm |
degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 10-10 mm² |
1 document
Tehnični list
1 document
Stran v katalogu
4 documents
Pogodba
G-MARK-0032-1874-V-1
(15.29 Mo)
Pogodba
OC / CB-FR_707920
(0.58 Mo)
Pogodba
OC / CB-FR_719319
(0.72 Mo)
Pogodba
OC / CB-FR_719316
(0.77 Mo)
SELECT AN ACTION