
Actionneur commande 2 relais MyHOME_Up Céliane
My Home Up
LEGRAND
Actionneur commande 2 relais MyHOME_Up Céliane
REF. 067561
EAN.
3414970736895
Céliane, un actionneur commande BUS pilotable avec l'App. MyHOME_Up permettant de paramétrer, d'associer, d'utiliser et de créer des scénarios
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequency bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of buttons | 4 |
With LED indication | Yes |
With label area | No |
With display | No |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Width | 43.8 mm |
---|---|
Height | 43.8 mm |
Depth | 34.1 mm |
Built-in depth | 30.5 mm |
degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Standby consumption | 7 mA |
Terminal marking indication | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
3 documents
Navodila za uporabo
Tehnični list
Tehnični list
1 document
Stran v katalogu
SELECT AN ACTION