
Angle intérieur pour goulottes DLP monobloc 50x220mm - blanc
DLP
LEGRAND
Angle intérieur pour goulottes DLP monobloc 50x220mm - blanc
REF. 010650
EAN.
3245060106508
Accessoire de cheminement pour goulotte monobloc
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Width | 120 mm |
---|---|
Depth | 50 mm |
Shape | Symmetric |
Number of covers | 0 |
Cover width 1 | 0 mm |
Cover width 2 | 0 mm |
Cover width 3 | 0 mm |
Model | Base unit |
Angle | 80-100 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Height | 116 mm |
Storage temperature | -25-60 °C |
2 documents
Stran v katalogu
Tehnična stran v katalogu
3 documents
BIM datoteka
BIM datoteka
BIM datoteka
SELECT AN ACTION