
Boite d'encastrement pour écran 7pouces HOMETOUCH MyHOME_Up
My Home Up
BTICINO
Boite d'encastrement pour écran 7pouces HOMETOUCH MyHOME_Up
REF. BT3487
EAN.
8005543615072
Boite d'encastrement pour écran tactile 7pouces HOMETOUCH
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Flush-mounted |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 185 mm |
Width | 136 mm |
Depth | 50-50 mm |
Inner depth | 48 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | 20/25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
---|---|
Number of inlets | 16 |
Number of included spouts | 0 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | White |
Degree of protection (IP) | Other |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Cable support | Other |
2 documents
Tehnična stran v katalogu
Stran v katalogu
SELECT AN ACTION