Skip to main content
Logo print

Boîte de dérivation carrée Plexo dimensions 105x105x55mm - blanc RAL9010

Plexo™ LEGRAND

Boîte de dérivation carrée Plexo dimensions 105x105x55mm - blanc RAL9010

REF. 092023 EAN. 3245060920234

Plexo, une boîte de dérivation étanche permettant d’installer et de raccorder de nouveaux appareillages ou matériels électriques, électroniques et domotiques, à l'intérieur ou à l'extérieur

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Τεχνικά χαρακτηριστικά

Max. conductor cross section 25 mm²
Equipped with None
Shape Square
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter 25 mm
Inlet from the rear No
Length 121 mm
Width 121 mm
Depth 60 mm
Connectable No
Number of inlets 7
Type of housing feed-through Trimmable step membrane
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour White
Degree of protection (IP) IP55
Cover model Other
Transparent cover No
Cover attachment Bayonet latch
Castable No
Casting compound included No
Sealable Yes
Circuit integrity None
With screening No
Weatherproof Yes
Operating / setting temperature -25-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-zone dust None
degree of impact strength (IK) IK07
Storage temperature -25-70 °C
RAL-number 9010
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Flexible to cut
Vertical fixing center distance 44-50 mm
Horizontal fixing center distance 44-50 mm

2 documents
Tehnični list
F01039EN-03.pdf pdf (1.16 Mo)
Tehnični list
F01039FR-03.pdf pdf (1.19 Mo)
1 document
Stran v katalogu
ex223001_0801.pdf pdf (0.1 Mo)
2 documents
Ooljevarstveni profil
LGRP-01610-V02.01-FR.pdf pdf (0.76 Mo)
Pogodba
OC / CB-FR_715099 (0.51 Mo)