
Boîte de dérivation carrée Plexo dimensions 105x105x55mm finition RAL7037 et RAL3000
Plexo™
LEGRAND
Boîte de dérivation carrée Plexo dimensions 105x105x55mm finition RAL7037 et RAL3000
REF. 092025
EAN.
3245060920258
Plexo, une boîte de dérivation étanche permettant d’installer et de raccorder de nouveaux appareillages ou matériels électriques, électroniques et domotiques, à l'intérieur ou à l'extérieur
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Max. conductor cross section | 25 mm² |
---|---|
Equipped with | None |
Shape | Square |
Mounting method | Universal |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | 25 mm |
Inlet from the rear | Yes |
Length | 121 mm |
Width | 121 mm |
Depth | 60 mm |
Connectable | No |
Number of inlets | 7 |
Type of housing feed-through | Trimmable step membrane |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP55 |
Cover model | Other |
Transparent cover | No |
---|---|
Cover attachment | Bayonet latch |
Castable | No |
Casting compound included | No |
Sealable | Yes |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-zone dust | None |
degree of impact strength (IK) | IK07 |
Storage temperature | -25-70 °C |
RAL-number | 3000 |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Flexible to cut |
Vertical fixing center distance | 44-50 mm |
Horizontal fixing center distance | 44-50 mm |
2 documents
Tehnična stran v katalogu
Stran v katalogu
1 document
Pogodba
OC / CB-FR_715099
(0.51 Mo)
SELECT AN ACTION