
Boîte de dérivation ronde Plexo Ø70mm hauteur 45mm - blanc RAL9010
Plexo™
LEGRAND
Boîte de dérivation ronde Plexo Ø70mm hauteur 45mm - blanc RAL9010
REF. 092003
EAN.
3245060920036
Plexo, une boîte de dérivation étanche permettant d’installer et de raccorder de nouveaux appareillages ou matériels électriques, électroniques et domotiques, à l'intérieur ou à l'extérieur
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Max. conductor cross section | 20 mm² |
---|---|
Equipped with | None |
Shape | Round |
Mounting method | Universal |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | 20 mm |
Inlet from the rear | No |
Depth | 51 mm |
Diameter | 80 mm |
Connectable | No |
Number of inlets | 4 |
Type of housing feed-through | Trimmable step membrane |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | White |
Degree of protection (IP) | IP55 |
Cover model | Other |
Transparent cover | No |
Cover attachment | Snapped on |
---|---|
Castable | No |
Casting compound included | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-zone dust | None |
degree of impact strength (IK) | IK07 |
Storage temperature | -25-70 °C |
RAL-number | 9010 |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Flexible to cut |
Vertical fixing center distance | 50-50 mm |
Horizontal fixing center distance | 50-50 mm |
1 document
Stran v katalogu
SELECT AN ACTION