
Boîte monoposte Ecobatibox pour dérivation Ø85mm - profondeur 40mm
Batibox
LEGRAND
Boîte monoposte Ecobatibox pour dérivation Ø85mm - profondeur 40mm
REF. 080084
EAN.
3414970583659
Ecobatibox, une boîte particulièrement adaptée aux maisons basse consommation et maisons passives et qui améliore le confort des occupants et la qualité de l’air intérieur
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Flush-mounted |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | None |
Diameter | 85 mm |
Width | 85 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 8 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
---|---|
Colour | Yellow |
Degree of protection (IP) | IP40 |
Transparent cover | No |
Cover attachment | Snapped on |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-60 °C |
SELECT AN ACTION