
Boîte multiposte Batibox pour cloisons sèches 3 postes ou 6 à 8 modules - profondeur 40mm
Batibox
LEGRAND
Boîte multiposte Batibox pour cloisons sèches 3 postes ou 6 à 8 modules - profondeur 40mm
REF. 080043
EAN.
3245060800437
Batibox cloisons sèches, une boîte à encastrer dans les plaques de plâtre, de contreplaqué, de bois ou de tôle
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Hollow wall |
---|---|
Shape | Oval |
Construction type | Device connection box (round/square) |
Model | 3-fold |
Equipped with | None |
Diameter | 67 mm |
Length | 213 mm |
Width | 72.8 mm |
Inner depth | 40 mm |
For number of electric fittings | 8 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 10 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
2 documents
Stran v katalogu
Tehnična stran v katalogu
7 documents
BIM datoteka
3D Autocad
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
3 documents
Pogodba
NF App Domestic-NF012_4462/A1
(0.62 Mo)
Ooljevarstveni profil
Pogodba
OC / CB-FR_705863/M1
(0.57 Mo)
SELECT AN ACTION