
Boîte multiposte Batibox maçonnerie pour 3 modules Mosaic - profondeur 40mm
Mosaic™
LEGRAND
Boîte multiposte Batibox maçonnerie pour 3 modules Mosaic - profondeur 40mm
REF. 080149
EAN.
3245060801496
Batibox pour maçonnerie, une boîte à sceller dans les murs en matériaux pleins ou creux (brique) pour fixation d'appareillage
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Facing brickwork |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | One and a half |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 113 mm |
Width | 67 mm |
Depth | 43-43 mm |
Inner depth | 40 mm |
For number of electric fittings | 3 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
Number of non-adjustable device fixing lugs | 0 |
Number of adjustable device fixing lugs | 0 |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 14 |
---|---|
Number of included spouts | 0 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | None |
Transparent cover | No |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
With partition panel | Yes |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Cable support | Not applicable |
1 document
Tehnični list
1 document
Stran v katalogu
3 documents
BIM datoteka
BIM datoteka
BIM datoteka
SELECT AN ACTION