
Boîtier Batibox multimédia 2x5 modules maximum 285x142mm
Batibox
LEGRAND
Boîtier Batibox multimédia 2x5 modules maximum 285x142mm
REF. 080195
EAN.
3245060801953
Batibox multimatériaux, une boîte à rigidité renforcée pour installation dans plaque de plâtre, contreplaqué, tôle, brique, carreau de plâtre, parpaing, brique
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Other |
---|---|
Shape | Rectangular |
Construction type | Cable junction box |
Model | Other |
Width | 154 mm |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
Material | Plastic |
Surface protection | Untreated |
Colour | Orange |
Degree of protection (IP) | IP20 |
---|---|
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
3 documents
Tehnični list
Tehnični list
Navodila za uporabo
2 documents
Tehnična stran v katalogu
Stran v katalogu
1 document
3D Autocad
SELECT AN ACTION