
Sprint
BTICINO
REF. BT-363211
EAN.
8012199527017
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
With video | No |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 1 |
Installation technique | Multi-wire system |
Mounting method indoor station | Flush-mounted |
Colour indoor station | White |
Mounting method outdoor station | Flush-mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Expandable to max. number of indoor stations | 3 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Can be connected to smartphone | No |
Internal communication | No |
Hands free | No |
With day/night function | No |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | No |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 90 mm |
Height | 200 mm |
Depth | 60 mm |
degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -20-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC/DC |
---|---|
Nominal voltage | 12-270 V |
Supply current | 0.25-4 A |
Frequency | 50-60 Hz |
Sound level | 82 dB |
Standby consumption | 250 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 0.28-1.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
Mounting method | Surface mounted/recessed mounted |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | No |
Camera type | Not applicable |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
1 document
Navodila za uporabo
1 document
Stran v katalogu
1 document
Ooljevarstveni profil
SELECT AN ACTION