Skip to main content
Logo print

Sprint BTICINO

REF. BT-363221 EAN. 8012199527024
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Τεχνικά χαρακτηριστικά

With video No
Number of indoor stations 2
Number of outdoor stations 1
Installation technique Multi-wire system
Mounting method indoor station Flush-mounted
Colour indoor station White
Mounting method outdoor station Flush-mounted
Material outdoor station Aluminium
Colour outdoor station Grey
Expandable to max. number of indoor stations 1
Expandable to max. number of outdoor stations 0
Picture system PAL
Can be connected to smartphone No
Internal communication No
Hands free No
With day/night function No
Zoom, pan/tilt function No
With memory function No
Manual adjustable camera No
Label space/information surface Yes
Hearing aid compatible No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 90 mm
Height 200 mm
Depth 60 mm
degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature -25-70 °C
Storage temperature -10-70 °C
Voltage type AC/DC
Nominal voltage 12-270 V
Supply current 0.25-4 A
Frequency 50-60 Hz
Sound level 82 dB
Standby consumption 250 mA
Halogen free No
Antimicrobial treatment No
Cable nature for connection Flexible
Cable section 0.28-1.5 mm²
Fitted with USB plug No
Fitted with rainproof plate protection Yes
With complemantary luminous signal No
Mounting method Surface mounted/recessed mounted
Vertical fixing center distance 1600-1650 mm
Horizontal fixing center distance 50-100 mm
Control mode Wired
Contains Batteries and/or Accumulator No
Additional unit Yes
Loudness setting Yes
Addressable No
Door entry system with mobile application No
Number of ringtones 16
Remote opening of gate / Electric door opener Yes
Screen resolution Not applicable
Screen brightness setting No
Screen contrast setting No
Memory video function No
Camera type Not applicable
Max distance between internal and external unit 150 m
Communication rank type Other
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Connected object No

1 document
Navodila za uporabo
T5254F.pdf pdf (5.68 Mo)
1 document
Ooljevarstveni profil