
BTICINO
REF. BT-374006
EAN.
8005543732304
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Number of call buttons | 2 |
---|---|
Material call buttons | Plastic |
Material front | Aluminium |
Front plate height | 160.5 mm |
Front plate width | 100 mm |
Built-in depth | 36.6 mm |
Mounting method | Surface mounted |
Installation technique | Bus system |
Colour | Black |
Degree of protection (IP) | IP54 |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-50 °C |
Storage temperature | -25-70 °C |
Voltage type | AC/DC |
Sound level | 80 dB |
Standby consumption | 40 mA |
Halogen free | Yes |
Cable nature for connection | Flexible |
Cable section | 1-2.5 mm² |
Label space/information surface | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | No |
---|---|
Control mode | Wired |
Hands free | Yes |
Loudness setting | Yes |
Addressable | No |
Remote opening of gate / Electric door opener | No |
Camera type | Adjustable |
Video recorder angle | 95 ° |
Max distance between internal and external unit | 150 m |
Communication rank type | 2 |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Programming way | Web software |
Application name | Home + Security |
Product use function | Door entry systems |
1 document
Tehnični list
2 documents
Navodila za vgradnjo
Stran v katalogu
3 documents
BIM datoteka
BIM datoteka
3D Autocad
SELECT AN ACTION