
BTICINO
REF. BT-375000
EAN.
8005543693551
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Substation |
---|---|
Type of communication | Half-duplex |
Type of system | Hybrid |
Single call function | Yes |
Group call function | No |
General call function | No |
Call transfer function | Yes |
Installation technique | Network technology |
Mounting method | Desktop device |
Degree of protection (IP) | Other |
Operating temperature | -10-55 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 308 mm |
Height | 165 mm |
Depth | 170 mm |
degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 24-24 V |
Supply current | 0.010-0.55 A |
Frequency | 0-0 Hz |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 1.3-1.3 mm² |
Label space/information surface | No |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Hands free | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | Yes |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Programming way | Web software |
Application name | Home + Security |
Product use function | Door entry systems |
2 documents
Navodila za uporabo
Tehnični list
3 documents
Seznam izdelkov
Navodila za vgradnjo
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION