
BTICINO
REF. BT-375002
EAN.
8005543691083
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Ethernet | Yes |
---|---|
Fast Ethernet | Yes |
Gigabit Ethernet | No |
10 Gigabit Ethernet | No |
Number of ports 10 Mbps RJ45 | 0 |
Number of ports 10 Mbps BNC | 0 |
Number of ports 10 Mbps AUI | 0 |
Number of ports 10 Mbps of ST | 0 |
Number of ports 10/100 Mbps RJ45 | 8 |
Number of ports 10/100 Mbps M12 | 0 |
Number of ports 100 Mbps SC | 0 |
Number of ports 100 Mbps MT RJ | 0 |
Number of ports 1000 Mbps SC | 0 |
Number of ports 1000 Mbps LC (LX) | 0 |
Number of ports 1000 Mbps LC (SX) | 0 |
Number of ports 1000 Mbps MT RJ | 0 |
Number of ports 100/1000 Mbps RJ45 | 0 |
Number of ports 10/100/1000 Mbps RJ45 | 0 |
Number of ports 10 Gbps LC (LR) | 0 |
---|---|
Number of ports 10 Gbps LC (SR) | 0 |
Number of ports 10 Gbps LC (LX) | 0 |
Number of ports 10 Gbps LC (SX) | 0 |
Number of ports ISDN WAN | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 |
40 Gigabit Ethernet | No |
Construction type | Other |
Height | 105 mm |
Width | 140 mm |
Depth | 30 mm |
degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-55 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
Nominal voltage | 24-24 V |
Mounting method | DIN rail |
2 documents
Tehnični list
Navodila za uporabo
2 documents
Stran v katalogu
Seznam izdelkov
SELECT AN ACTION