
BTICINO
REF. BT-375003
EAN.
8005543691113
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequency) | No |
Bus system radio frequency | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Other |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
---|---|
Transparent | No |
With bus connection | Yes |
Width | 81 mm |
Height | 27 mm |
Depth | 110 mm |
Operating / setting temperature | -10-70 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Cable nature for connection | Flexible |
Addressable | No |
Contains Batteries and/or Accumulator | No |
2 documents
Tehnični list
Navodila za uporabo
1 document
Stran v katalogu
SELECT AN ACTION