
BTICINO
REF. BT-375011
EAN.
8005543725078
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
With editor for programming language IL (Instruction List) | No |
---|---|
With editor for programming language LD (Ladder Diagram) | No |
With editor for programming language FBD (Function Block Diagram) | No |
With editor for programming language ST (structured text) | No |
With editor for programming language SFC (Sequential Function Chart) | No |
With editor for programming language Flowchart | No |
With editor for manufacturer specific programming language | No |
Suitable for operating system Windows 9x | No |
Suitable for operating system Windows NT | No |
Suitable for operating system Windows 2000 | No |
Suitable for operating system Windows XP | No |
Suitable for operating system Windows ME | No |
Suitable for operating system Windows CE | No |
Suitable for operating system Linux | No |
Suitable for operating system Windows Vista | No |
Suitable for operating system Windows 2003 Server | No |
---|---|
Suitable for operating system Windows 7 | No |
Suitable for operating system Windows 8 | No |
Suitable for other operating system | Yes |
Integrated configuration function | No |
Integrated application configuration function | No |
Integrated communication function | No |
Technology function integrated | No |
Put into operation function integrated | No |
Simulation function integrated | No |
Integrated motion function | No |
Integrated analysis function | No |
Integrated position function | No |
Maintenance function integrated | No |
Suitable for safety functions | Yes |
1 document
Stran v katalogu
SELECT AN ACTION